Joysticks

Our range of joysticks
 

Operators get a real feel for control with our wide range of joysticks. Endless configuration possibilities and ergonomic designs enable smooth and comfortable operation of your light or heavy-duty vehicles.

Single- and dual-axis configurations, multiple mechanical and electrical interface options: our joysticks are as versatile as they come. 

A complete range of modular PLUS+1®   Compliant joysticks support our intelligent mobile control solutions.

Joystick bases

Select the joystick base for your application, and we will customize it to your needs. The possibilities include detents, friction locks, redundant outputs and switch functions. Hall effect and potentiometric sensing technologies are available.

Joystick grips

Match the base with one of our joystick grips. Or let us help you develop a customized grip if your needs are unique.

Product Technical
information
Data sheet CE
conformity
CANopen EDS CAD files
JS120 (PDF 0.5 MB)
(PDF 0.2 MB)   - -
JS1000 Base (PDF 3 MB)
Grip (PDF 3 MB)
(PDF 1 MB)   v2.10 (0.6 MB) STP Files (2 MB)
IGS Files (3 MB)
DXF Files (1 MB)
JS2000 (PDF 0.5 MB) (PDF 0.1 MB)   - STP Files (1.5 MB)
IGS Files (2.3 MB)
JS6000 Base (PDF 2 MB)
Grip (PDF 3 MB)
PWM (PDF 3 MB)
(PDF 0.3 MB)   v2.10 (0.6 MB) STP Files (17 MB)
IGS Files (36 MB)
JS7000 (PDF 1.2 MB) (PDF 0.5 MB) (PDF 0.2 MB) v2.10 (0.6 MB) STP Files (5 MB)
IGS Files (11 MB)

DXF Files (1.5 MB)
MCH (PDF 1.2 MB) -   - -
PROF1
PVRE
PVRET

(PDF 2 MB)

-
 
-
PROF1 STP Files (2 MB)
-
PVREL (PDF 0.4 MB) -   - STP Files (1 MB)
IGS Files (2 MB)
PVRES (PDF 2 MB) -   - STP Files (0.3 MB)
DXF Files (0.1 MB)

Key characteristics

Our JS120 joystick
 

JS120

  • Long life potentiometric sensing
  • Independent direction switch signals
  • Single axis
  • IP 66 environmental sealing above panel
Our JS1000 joysticks
 

JS1000

  • Contactless hall effect sensing
  • Single or dual axis
  • Outputs:
    - Analog
    - CAN (J1939, CANopen)
  • Up to IP66/67 environmental sealing above & below panel
  • Grip Options
    - Ball Grip
    - Grip with Rocker Switch
    - Grip with Banana Switch
    - PRO Grip
   
Our JS2000 joystick
 

JS2000

  • Contactless hall effect sensing
  • Redundant sensors
  • Single and dual axis
  • IP 65 environmental sealing above panel
  • Multiple grip options, including Z-axis twist

 

Our JS6000 joystick
 
 

JS6000

  • Contactless hall effect or long-life potentiometric sensing
  • Redundant sensors
  • Single or dual axis
  • Outputs:
    - Analog
    - CAN (J1939, CANopen)
    - CAN+ (J1939)
    - PWM (High Current)
  • Up to IP66/67 environmental sealing above panel & IP66 below panel
  • Grip options:
    - A-grip
    - MG grip

 

 

Our JS7000 joystick
 

JS7000

  • Rugged design
  • >15 million cycle operating life
  • Ergonomic left hand and right hand grip
  • Non-contact, redundant hall effect sensors on X and Y axis
  • Up to 7 push-button switches plus a trigger switch
  • Serviceable for reduced downtime
  • ±20° travel or ±25°
  • Outputs:
    - CAN (J1939, CAN open) with separate Analog
    - Analog
Our PROF1 joystick
 

PROF1

  • Ergonomic ProGrip
  • Direct control of PVE-based valves
  • Built-in switch for external equipment
  • Up to 8 on/off functions

 

Our PVREL joystick
 

PVREL

  • IP 65 environmental sealing above panel
  • Built-in switch for external equipment
  • Direct control of PVE-based valves

 

Our PVRES joystick
 

PVRES

  • Fingertip control
  • Small dimensions
  • Low weight
  • Built-in flow regulation

 

Our PVRET joystick
 

PVRET

  • IP 54 environmental sealing above panel
  • Direct control of PVE-based valves
Our PVRE joystick
 

PVRE

  • IP 54 environmental sealing above panel
  • Direct control of PVE-based valves
  • Single or dual axis
  • On/off rocker switch
  • Up to 3 proportional outputs

Our latest products

Find an overview of our latest products in the New Products section.

PLUS+1®   Compliance

Maximized machine productivity − PLUS+1®   Compliance secures simple integration in optimized systems.

PLUS+1®   compliance blocks .hwd files

PLUS+1®   compliance blocks enable seamless integration of many of our components in your customized control systems. Download them here.