Closed circuit low power pumps & motors

Our DDC20 piston pump
 

The manual controls on our low power units give your design engineer the ultimate freedom to customize operator interfaces. An efficient option for a broad variety of propel and non-propel applications.

Our top priorities are reliability and easy installation when we design closed circuit pumps and motors for low power applications. U-style and inline options separate variable pumps and fixed motors, giving you great engineering flexibility.

Features & benefits

  • Compact, lightweight design
  • Complete transmission family to meet the needs of the lawn and turf market
  • Variable pumps, inline transmissions, U-style transmissions and fixed motors available
  • High efficiency and low noise levels
Product Displacement
cm³/rev [in³/rev]
Pressure
bar [psi]
Control options Technical information
DDC 20 axial piston pump 20
[1.22]
Up to 300
[4,349]
Direct Displacement control (PDF 2 MB)
LDU 20 U-style transmission 20
[1.22]
Up to 300
[4,349]
Direct Displacement control (PDF 1 MB)
BD series axial piston pumps 6 [0.36],
10 [0.61],
21 [1.28]
Up to 245
[3,552]
Direct Displacement control (PDF 1 MB)
Series 15 pumps and motors 15
[0.92]
Up to 310
[4,495]
Direct Displacement control (PDF 1 MB)

Application opportunities

Try our solutions on turf care machines, compact utility tractors and specialty agriculture machines.

LDU20 U-Style Transmission

The LDU20 offers a smaller package size with greater power density than
any comparable product on the market.

PLUS+1®   Compliance

Maximized machine productivity − PLUS+1®   Compliance secures simple integration in optimized systems.

Contact us

Contact your Danfoss representative or local distributor for purchasing information.