OSPB, OSPC & OSPF

Our OSPF steering unit, designed for high steering wheel speed
 

Take each turn quickly and easily with our steering units for small and medium-sized vehicles.

OSPB & OSPC

These efficient steering units differ on one point – the OSPC has built-in valve functions while the OSPB has not. Where valve functions are required with the OSPB, an OVP valve block is available for flange mounting on the steering unit.

OSPC EFU

OSPC EFU steering unit provides very high positional accuracy, while at the same time maintaining smooth and unobtrusive operation with no unwanted side effects for the driver.

OSPF

Get ready for action with this top-performing steering unit. Designed for high steering wheel speed, the OSPF is made for applications that require particular agility when maneuvering.

Product Steering type* Pressure
bar [psi]
Displacement
cm³/rev [in³/rev]
Key characteristics Technical
information
OSPB ON, OR,
LS, LSR, CN
210 [3,045] 50-1,000 [3.05-61.02] No integrated valve (PDF 8 MB)
OSPC ON, OR,
LS, LSR, CN
210 [3,045] 40-500 [2.44-30.51] Integrated valve (PDF 8 MB)
OSPC EFU ON, LS 210 [3,045] 40-250 [2.44-15.26] Electronic Follow-up (PDF 0.5 MB)
OSPF LS, LSR 210 [3,045] 40-400 [2.44-24.41] Quick response (PDF 8 MB)

*Steering types

Features & benefits

  • Low torque for effortless steering.
  • Low pressure drop for optimized energy consumption.
  • Low noise.
  • Broad control options.
  • Port threads customized to international standards.

Application opportunities

Light maneuverability is a basic need of small and medium-sized vehicles such as forklift trucks (electric or combustion), smaller tractors, backhoe loaders, and telehandlers. And that’s what you get with our OSPB, OSPC and OSPF steering units.

Learn more about our tractor steering competences
Smaller tractors
Learn more about our telehandler steering competences
Telehandler
Learn more about our backhoe loader steering competences
Backhoe loader
Learn more about our counter balance truck steering competences
Counter balance truck