Steering priority valves

Our steering priority valve OLS120
 

Steering comes first with our priority valves, for maximum safety on the road and on the job

A Danfoss priority valve will always give your steering system precedence. That makes it an important safety feature on load-sensing hydraulic systems where oil flow to the steering system and work hydraulics is supplied by just one pump.

Steering priority valves (PDF 5 MB)

Our priority valve range is designed with flexible mounting options to meet your system requirements. Variants include:

OLSP80
OLSP 80
  • OLSP for flange mounting on gear pumps
  • Flow: 40 and 80L/m
OLSA-80
OLSA-80
  • OLSA for flange mounting on steering units
  • Flow: 40 and 80L/m
OLS80
OLS80
  • OLS for in-line installation between the pump and steering unit
  • Flow 25, 40, 80, 120, 160l/m
OLS320
OLS320
  • OLS 320 for in-line installation or flange mounting for EHPS
  • Flow 320l/m

 

Features & benefits

• Low pressure drop for high fuel efficiency, low noise and stable operation.
• Available in static and dynamic versions. Dynamic flow gives a quick reaction time with no hard spot when initiating steering.
• Optional pilot pressure relief valve for OLS 160 and OLS 320.

Application opportunities

Steering priority valves add valuable functionality to forklift trucks (electric or combustion), tractors, telehandlers and backhoe loaders.

Learn more about our forklift steering competences
Forklift trucks
Learn more about our tractor steering competences
Tractors
Learn more about our telehandler steering competences
Telehandler
Learn more about our backhoe loader steering competences
Backhoe loader

For more technical information