Danfoss Launches K2 Axial Piston Pump

The newest offering in the Series 45 pump portfolio, K2 is a smaller, flexible off-highway solution.

- Tuesday, 04 April 2017 By Danfoss

Danfoss Power Solutions is updating the Series 45 pump portfolio with the addition of the K2 frame axial piston pump. The smaller K2 frame, 25-45cc, has been reduced in length by up to 20 percent, width by up to 10 percent, and weight by up to 30 percent, offering customers a smaller solution that continues to provide maximum efficiency and productivity.

“As we designed the K2 axial piston pump, we focused on creating an optimized package and improving performance to meet the needs of our customers,” said Jeff Brenner, Director of Medium Power Open Circuit Sales, with Danfoss Power Solutions. “With the K2, we’re able to deliver the best combination of package size and weight on the market, offering our customers additional flexibility in their design and manufacturing.”

The modular design of the K2 axial piston pump offers greater flexibility in installation and allows the pump to be easily integrated into machine systems. K2 pumps offer a wide range of displacements, controls, and configurations that have been designed to fit multiple off-highway applications in the agriculture, construction, road-building, material-handling, forestry, and turf-care industries.

K2 features and benefits
Highlights of K2 axial piston pump features and benefits include:

Reduced weight and size
By decreasing the package size and reducing the weight by up to 30 percent, the K2 pump improves performance with increased rated pressure, and higher rated speed and temperature capabilities. These improvements work together to give the end user a better, more reliable machine.

Quieter pump design
Additional features inside the housing of the K2 pump allow for dissipation of noise and vibration, resulting in a more comfortable operator experience. Sound-deadening characteristics also help meet local industry regulations for noise. 

Greater efficiency with Fan Drive Control (FDC)
K2 pumps with fan drive controls allow lower minimum system pressures, resulting in a slower minimum fan speed. This feature reduces fan drive noise and improves the efficiency of the fan drive system. Improved efficiency also means saved costs for the end user. 

Modular endcaps for flexibility
New endcap configurations available for the K2 pump are optimized for size and weight to provide greater flexibility in installation. 

“The ability to integrate the entire Series 45 portfolio with PVG and PLUS+1® solutions offers an infinite number of control combinations and gives OEMs the ability to refine them to meet specific requirements,” added Brenner.

The K2 axial piston pump, as with all Danfoss products, is supported by product and system experts located around the globe.

 

 

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation