The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

Joysticks

  • Operators get a real feel for control with our wide range of joysticks. Endless configuration possibilities and ergonomic designs enable smooth and comfortable operation of your light or heavy-duty vehicles.
     
    Intelligent mobile control
    Single- and dual-axis configurations, multiple mechanical and electrical interface options: our joysticks are as versatile as they come. A complete range of modular PLUS+1® Compliant joysticks support our intelligent mobile control solutions.
     
    Joystick bases
    Select the joystick base for your application, and we will customize it to your needs. The possibilities include detents, friction locks, redundant outputs and switch functions. Hall effect and potentiometric sensing technologies are available.
     
    Joystick grips
    Match the base with one of our joystick grips. Or let us help you develop a customized grip if your needs are unique.

     

  • Key characteristics

    JS120

    •  Long life potentiometric sensing
    • Independent direction switch signals
    • Single axis
    • IP 66 environmental sealing above panel

    JS1000

    • Contactless hall effect sensing
    • Single or dual axis
    • Outputs:
      • Analog
      • CAN (J1939, CANopen)
    • Up to IP66/67 environmental sealing above & below panel
    • Grip Options
      • Ball Grip
      • Grip with Rocker Switch
      • Grip with Banana Switch
      • PRO Grip

    JS2000

    • Contactless hall effect sensing
    • Redundant sensors
    • Single and dual axis
    • IP 65 environmental sealing above panel
    • Multiple grip options, including Z-axis twist

    JS6000

    • Contactless hall effect or long-life potentiometric sensing
    • Redundant sensors
    • Single or dual axis
    • Outputs:
      •  Analog
      • CAN (J1939, CANopen)
      • CAN+ (J1939)
      • PWM (High Current)
    • Up to IP66/67 environmental sealing above panel & IP66 below panel
    • Grip options:
      • A-grip
      • MG grip 

    JS7000

    • Rugged design
    • >15 million cycle operating life
    • Ergonomic left hand and right hand grip
    • Non-contact, redundant hall effect sensors on X and Y axis
    • Up to 7 push-button switches plus a trigger switch
    • Serviceable for reduced downtime
    • ±20° travel or ±25°
    • Outputs:
      • CAN (J1939, CAN open) with separate Analog
      • Analog

    MCH

    • One or two potentiometer sensors
    • Single axis
    • Shaft movement options:
      • Spring return, and with one spring force
      • Friction hold with adjustment
    • Environmental protection:
      • Tested to NEMA 4 (IP 65)
    • Electrical connection:
      • Terminal strip (standard configuration)
      • Wiring harness (pigtail) with optional connector
    • Grip options:
      • Ball
      • Center lock
      • Push-button
      • Rocker switch

    PROF1

    • Ergonomic ProGrip
    • Direct control of PVE-based valves
    • Built-in switch for external equipment
    • Up to 8 on/off functions

    PVREL

    • IP 65 environmental sealing above panel
    • Built-in switch for external equipment
    • Direct control of PVE-based valves

    PVRES

    • Fingertip control
    • Small dimensions
    • Low weight
    • Built-in flow regulation

    PVRET

    • IP 54 environmental sealing above panel
    • Direct control of PVE-based valves

    PVRE

    • IP 54 environmental sealing above panel
    • Direct control of PVE-based valves
    • Single or dual axis
    • On/off rocker switch
    • Up to 3 proportional outputs

Be socialTake part

Want to socialize with us?

Get to know us and take part in the conversation