The product list contains all the products you saved while browsing through the products area. Your product list will be available next time you visit our site, if you do not chose to clear it.

Sensors

  • Our temperature or pressure-detecting sensors link your machine functions to the control system. PLUS+1® Compliance supports easy integration.

    Many of the sensors in our broad range are PLUS+1 Compliant − contributing to precision control systems on all kinds of mobile application. 

    • Heavy-duty pressure transmitter
    • Temperature sensors
    • SASA steering sensor with embedded steering software for a precise, variable steering ratio 

      Heavy-duty pressure transmitter
      This heavy-duty pressure transmitter is specially suited to hydraulic applications where cavitation, liquid hammer or pressure peaks may occur. The transmitter has an integrated pulse-snubber.

      Available in six sizes ranging from to 2.5 to 600 bar [36.2 - 8,702 psi].

      The PLUS+1 Compliant pressure sensor compliance block is designed to provide a measured output in PSI, Bar, or as a percent of the blocks operating range related to a given input voltage.

      Features and benefits

      • Overload pressure is 10 to 20 times the measuring range.
      • Temperature compensated, linearized, and laser calibrated.
      • Ratiometric output signal: 10 to 90% of supply voltage.
      • Available with DIN or UNF thread. 

      Temperature sensors
      Danfoss supplies thermistor-type liquid and air temperature sensors. The resistance of the sensing element is a function of the measured process media temperature, where the relationship between measured temperature and sensing element resistance is non-linear.

      The PLUS+1 Compliant temperature sensor compliance block is designed to provide a measured temperature output related to a given resistance.

      Features and benefits 
      • Integrated connector and sensor body
      • Brass body construction
      • Anti-fouling air temperature sensor design
      • 50-125°C operating temperature range
      • FDC software configurable  

       

    Be socialTake part

    Want to socialize with us?

    Get to know us and take part in the conversation