PVG 128 / 256

  • PVG 128/256
  • For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 & 256 are built to take control with up to 500 l/min per section supplied with up to 1200 l/min (300 US gal/min) pump flow.

    Rock-solid control and optimum safety are more critical than ever when it comes to the biggest applications and the heaviest tasks. This new proportional (pre-compensated) load-sensing valve series can easily be built together with PVG 32 and PVG 16 making it easy to build a valve that is adapted to the flow needs of the most demanding application.

    Machine benefits

    • Smooth load-independent flow control for optimum productivity and precise operation
    • Energy-efficient load-sensing technology for maximum safety and a long system life
    • CAN bus control for lower installation cost and increased diagnostics
    Product features
    • Optimized for lower pressure drop and higher efficiency
    • Compact sectional platform solution for easy integration with PVG 16 and PVG 32
    • Compact design, easy installation and serviceability 
    • Individual LS A/B relief valves ensure energy efficient, safe and reliable operation
    • Mechanical actuation as default on all valve sections
    • Hydraulic actuation
    • Electrohydraulic actuators PVE (Ratiometric, 0-10V, CANbus) as well as PVHC (High Current PWM) actuators

    Application opportunities
    Go with our PVG 128 / 256 and optimize work functions on Cranes, Mining, Drill rigs and Marine applications like winches and bow thruster.


     

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation