PVG 16

  • Low-flow PVG 16 covers simple to complex needs. Proven technology and components for customized valve stacks. Benefit from load-sensing functionality made for the low-flow segment. PVG 16 optimizes productivity, lowers total system costs and facilitates fulfillment of emissions and safety regulations. Use with the PVE series 6 actuator for seamless integration in advanced electrohydraulic systems.

    Lower Total System Costs - Machine benefits

    • Load-sensing technology for higher efficiency, safety, reduced energy consumption, and longer system life.
    • Optimized system architecture & unique machine features due to design flexibility and modular concept
    • Improved efficiency obtained by precise matching of performance with flow requirements
    • Reduced cooling and fuel requirements
    • Low machine downtime supported by high quality products, modular concept & advanced product feedback
    • Optimized production processes & less inventory due to modular concept & short delivery time

     

    Product features

    • Flow rating up to 65 l/min [17.2 US gal/min]
    • Work port pressure up to 400 bar [5,800 psi]
    • Actuator with integrated float function for increased safety
    • Actuator with closed loop control for built-in fault monitoring
    • Symmetrical & asymmetrical spools
    • Compensator & LS pressure limitation for advanced application requirements
    • Available with On/Off & proportional CAN actuator for simplified machine wiring & bi-directional communication

    PVE series 6 actuator
    Incorporating a microcontroller for closed loop control, PVE series 6 delivers excellent spool control and built-in fault monitoring to the PVG 16. High tolerance towards temperature variations ensures a robust, reliable valve performance in all conditions.

    Key applications
    PVG 16 targets on a broad range of applications in the mobile machinery market. Typical applications are municipal vehicles, agricultural machinery, small cranes, construction machinery & road building applications

     

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation