Automotive control
Automotive control technologies are going to work off road. This is thanks to Danfoss expertise and our extensive portfolio of propel system solutions.
Increase controllability
Automotive control technologies help increase machine controllability, regardless of operator skill level. This increased controllability is especially important for off-highway vehicles which are frequently used on uneven, treacherous terrain.
Danfoss has a full portfolio of propel solutions that provide advanced automatic transmission functionality. Resulting in off-highway vehicles that are easier to operate and control.
When the operator presses the accelerator, Danfoss technology allows both the engine rpm and the hydrostatic pump and motor displacement to be controlled automatically. While this feature is convenient, it also keeps the versatility of non-automotive and creep-automotive modes. This simplicity and machine responsiveness reduce the operator skill necessary to operate your machines efficiently. This leads to more optimized performance and a reduction in fuel costs.
Our pre-engineered, pre-programmed propel system functions also provide fast configuration for a broad range of applications. This reduces your time to market - all while enhancing machine performance tailored to your customers’ specific applications.
At Danfoss, we’re ready to provide the systems application expertise and technical support for you. So, you successfully can implement an automotive control solution into your machines.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® software
PLUS+1® GUIDE and Service Tool is the foundation of the PLUS+1® Platform. It is engineered to accelerate your development process and bring higher quality machines to market faster.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MP1 closed circuit axial piston pumps
The Danfoss MP1 is the next evolution in closed circuit axial piston pumps. MP1 pumps offer the performance needed for today's small- to medium-sized equipment. Another example of our commitment to the mobile hydraulic industry.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }H1P closed circuit axial piston pumps
The Danfoss H1P is part of Danfoss’ H1 family. It has not only pioneered the closed-circuit variable displacement axial piston pumps but also the whole mobile hydraulic industry. Based on our company’s decades of experience, the H1P will provide you with highest quality and standards. As well as best-in-class, innovative, and efficient technology.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Best point control
This unique solution works by constantly adjusting operating parameters of key drivetrain components to maintain optimal efficiency points. These include the diesel engine, hydrostatic transmission, hydraulic pumps and motors.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Braking
Heavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Dual Path
Today’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel application library
The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Traction control
Danfoss has made advances in traction control an integral part of our mission to help engineer tomorrow.