Manage the hydraulic power
The world is pressuring manufacturers to do more with less — to maximize productivity while utilizing fewer resources. Danfoss is doing its part by engineering more intelligent ways to manage the power of hydraulic components and diesel engines. Case in point: Danfoss Best Point Control (BPC) software.
This unique solution works by constantly adjusting operating parameters of key drivetrain components. It is including the diesel engine, hydrostatic transmission, hydraulic pumps and motors to maintain optimal efficiency points. This ensures smarter, more-efficient operation.
In our BPC system, when the drive pedal is depressed, the software instantly adjusts the engine speed and hydrostatic transmission. This is to deliver the required increase in vehicle speed with optimal efficiency. If the vehicle is operating, the system continuously manages the power of the engine and transmission to maintain that efficiency. This automatic power management system also improves the operator experience through less engine noise, fewer emissions, less lurching or jerking. As well as, better speed control during hill descents.
Under test conditions at a Danfoss Application Development Center, we achieved 40% better fuel efficiency when using the BPC system. In the field, customers have reported up to 25% better efficiency. BPC intelligently manages drivetrain power to reduce fuel consumption, smoothly deliver power and increase safety. This whether a machine is climbing steep grades or descending them, is under heavy loads or engaged in precision operations.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }H1P closed circuit axial piston pumps
The Danfoss H1P is part of Danfoss’ H1 family. It has not only pioneered the closed-circuit variable displacement axial piston pumps but also the whole mobile hydraulic industry. Based on our company’s decades of experience, the H1P will provide you with highest quality and standards. As well as best-in-class, innovative, and efficient technology.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Automotive control solutions
Automotive control technologies help increase machine controllability, regardless of operator skill level.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Braking
Heavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Dual Path
Today’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel application library
The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Traction control
Danfoss has made advances in traction control an integral part of our mission to help engineer tomorrow.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss helps Dieci raise the bar on efficiency
When Italian manufacturer Dieci challenged Danfoss Power Solutions to help improve the efficiency and power of its telehandlers seven years ago, it marked the beginning of an innovative partnership that continues today.