Fuel efficiency and productivity
The Danfoss Series 45 pressure compensated/load sensing (PCLS) pump with electronic torque limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls. This total solution offers a way to differentiate your product through improved ease of use, fuel efficiency and productivity.
The Danfoss ETL control delivers proven benefits:
Increase productivity up to 22% over alternative torque controls
Move up to 34% more material per gallon/liter of fuel
Increase fuel efficiency by up to 16%
We’ve engineered this great leap forward in pump technology in a way that allows for rapid prototyping, exceptional flexibility and ease of installation. This dramatically reduces your time to market, and can give your products a competitive advantage as others scramble to catch up.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Series 45 Axial Piston Open Circuit Pump ETL Control Data Sheet | English | Multiple | 31 Jan, 2019 | 1.7 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Series 45 open circuit axial piston pumps
Series 45 open circuit axial piston pumps are available in a wide range of displacements. From 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® sensors
Our temperature or pressure-detecting sensors link your machine functions to the control system. Many of the sensors in our broad range are PLUS+1® Compliant, contributing to precision control systems on all kinds of mobile application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PVG 128/256 proportional valves
For the most demanding applications, only the highest flow and the highest pressure will do. The PVG 128 and PVG 256 are made for controlling the toughest applications.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Anti-stall
Danfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Hitch control
When you partner with Danfoss, you get hitch control solutions that are easily incorporated into production. Helping to make your machines more competitive by enhancing the safety, comfort and productivity of your customers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Precise work function control
Danfoss precise work function control can make all the difference. Minimize your expenses, risk and machine design cycle time — and get your products in the marketplace faster.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Banke accessory drives
Banke develops lithium-ion battery based electric power take-off (ePTO) systems to power accessory applications on heavy duty mobile machines, including municipal vehicles, truck-mounted cranes and street sweepers.