MultiAxis-Steer™
The advanced technologies in today’s machines allow customers to maximize efficiency. MultiAxis-Steer™ is the Danfoss all-wheel electrohydraulic steering subsystem solution that puts operators at the forefront of machine versatility, giving OEMs a solution that is easy to install.
Teach your machine new moves
The MultiAxis-Steer™ all-wheel steering sub-system is SIL2 compliant and allows independent control of the front and rear axles in a vehicle steering system. Optimizing safety, performance and operator comfort. Electrohydraulic maneuverability reduces the time spent aligning the vehicle into the correct position. This allows the operator to dynamically change steering behavior during operation with fast and smooth transition between steering modes during driving.
Our MultiAxis-Steer™ system utilizes an EHi steering valve with an integrated TÜV certified PVED-CLS controller to monitor and manage safe movements of the rear axle. Independent and compatible with all current front axles.
MultiAxis-Steer™ benefits
OEM
- SIL2 compliant solution
- Increased design flexibility
- Reduced installation costs and complexity
Operator
- Fast and smooth transition between steering modes during driving
- Increased productivity
- Improved comfort
Unleash the full maneuverability
By integrating the Danfoss MultiAxis-Steer™ solution in your machine, operators have a new way to control their machine. Sprayer operators, for example, can eliminate the tracks from the rear wheels, reducing the vehicle’s footprint to maximize crop yields. Wheel loader and telehandler operators can crab steer down a fence line to more efficiently feed livestock. In road building, all-wheel steering minimizes the number of passes required by compactor operators, reducing fuel use and emissions. As well as, increasing productivity and eliminating the need to purchase additional machines.
To find the right all-wheel steering solution for you, contact us for a visit at one of our global Application Development Centers. Using a variety of real-world testing conditions, our engineers will work with you. They will help to test, refine and implement the best all-wheel steering solution for your specific applications.
Complete steering system solutions
A comprehensive Danfoss steering subsystem solutions overview, including great insights on key applications.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Auto-guided steering system
To remain competitive in today’s agricultural equipment market, OEMs are offering satellite-based, automatic steering solutions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Joystick steering
Danfoss continues to lead the way with advanced, electrohydraulic joystick steering solutions. These offer design flexibility for you, superior machine controllability and performance for your customers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Quick steering
The ability to customize a machine’s steering ratio gives operators added precision while keeping them in ultimate control. At Danfoss, we call this dynamic steering ratio adjustment “quick steering.”
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Steer-by-wire
Our fail-safe steer-by-wire solutions allow you to remove the steering column. You can then replace it with smaller, precise steering mechanisms such as a joystick or mini-wheel.
Tools and apps
Electrohydraulic Steering Knowledge Centre
A set of information and tools that will help you design and configure your electrohydraulic steering system with Danfoss.
Product range
Case stories
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss helps control COVID-fighting robot
A robot developed by French company Shark Robotics, is now spraying COVID-19 virus to death inside public and private buildings in Europe. The robot sanitizes several thousand square meters in a few hours – and you control it with Danfoss technology.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Improving operator comfort and productivity
At Danfoss, we’re partnering with our OEM customers and distributors to reinvent how operators interact with machines. This helps increasing productivity and comfort.
News
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Steering for speed!Wednesday, November 25, 2020
Danfoss Power Solutions with a new interactive steering portfolio e-book to help further accelerate time-to-market for our customers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }New electrohydraulic Steering knowledge centerTuesday, September 22, 2020
Danfoss Electrohydraulic Steering made easy. An online platform with free digital tools and resources to get faster configurations for your electrohydraulic steering system solutions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Danfoss acquires Hydraulik Nord Fluidtechnik to further invest in the steering of tomorrowWednesday, December 19, 2018
Today, Danfoss has signed an agreement to acquire privately held Hydraulik Nord Fluidtechnik, a well-established supplier of hydraulic steering solutions based in Parchim in Germany.