WS503BP

  • Danfoss Telematics Solutions WS503BP
  • The WS503BP Telematics Solution includes all the features of the WS503 and WS403 — and adds an internal four amp-hour battery pack to keep essential systems functioning for up to a year after the loss of main system power. That means accelerometer data can be read and contact maintained with global positioning satellites to aid in machine location and recovery. Machines working in remote areas can use the WS503BP to send and receive data via satellite modem, while new direct input and output jacks allow more programming options to help ensure productivity, economy, and safety.

    • Battery pack aids in locating equipment even if power is cut
    • Satellite modem capability is perfect for mining and offshore applications
    • Direct input jacks allow connection of sensors to monitor owner-definable events
    • Direct output jack allows transmission of command signals to the machine, enabling remote control or key functions like engine ignition.

     

Be social Take part

Want to socialize with us?

Get to know us and take part in the conversation