Increased efficiency
Danfoss offers a wide range of efficient fan drive systems. Below are the benefits and critical considerations you need to take into account as you determine the right system for your specific needs.
Benefits
Increased efficiency due to variable flow piston pump
Reversibility inherent to the system with no additional plumbing
Has inherent zero-speed capability
Negligible risk of motor cavitation
Well known, closed-circuit technology for high-power applications
Higher pump and motor pressure, power and life ratings
Fan speed independent of engine speed
Minimal reservoir requirements
Motor speed sensors available
Critical considerations
Charge flow required
Higher pump and motor cost
Motor thrust load capability must be calculated
Fan fails to minimum fan speed
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Open circuit axial piston pumps
Variable open circuit piston pumps are needed whenever it’s time for your machine to do work. With a broad range of displacements (25-260cc) and pressure ratings up to 350bar, Danfoss makes powering cylinders, motors, and cooling systems easy. We support all applications in the construction, agriculture, industrial, marine, and oil and gas industries.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel Controllers and Software
Building intelligent vehicle control has never been easier with our off-the-shelf propel solutions for automotive control. Take advantage of easy, straightforward start-up with dozens of built-in options.
Our continuously growing family of controllers and software platforms are all configurable within the PLUS+1 Service Tool.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Closed circuit axial piston pumps
We offer displacements from 20cc up to 280cc and a range of control options, from direct displacement control to automotive control options, to suit your specific application.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Closed circuit pump w/ gear motor (reversible
Danfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Open circuit pump w/ piston motor
Danfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ gear motor (non reversing)
Danfoss offers a wide range of efficient fan drive systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ gear motor (reversing HIC)
Danfoss offers a groundbreaking fan drive technologies, such as the variable displacement open circuit pump w/ gear motor (reversing HIC).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ piston motor (non reversing)
Danfoss offers a wide range of efficient fan drive systems based on your unique cooling needs. we can work with you to design a number of different open circuit and closed circuit fan drive systems. Helping to solve your challenges.