A wide range of fan drive systems
Danfoss offers a wide range of efficient fan drive systems. Below are the benefits and critical considerations you need to take into account as you determine the right system for your specific needs.
Benefits
Increased efficiency due to variable flow
Low mass and small dimensions of gear motor
Fan speed independent of engine speed
Fails to full fan speed
Critical considerations
Additional cost, pressure drop and designed space for directional control valve
Back pressure required for axial piston motors
No ZERO speed capability
Larger reservoir capacity for high flows depending on duty cycle
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Open circuit axial piston pumps
Variable open circuit piston pumps are needed whenever it’s time for your machine to do work. With a broad range of displacements (25-260cc) and pressure ratings up to 350bar, Danfoss makes powering cylinders, motors, and cooling systems easy. We support all applications in the construction, agriculture, industrial, marine, and oil and gas industries.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel Controllers and Software
Building intelligent vehicle control has never been easier with our off-the-shelf propel solutions for automotive control. Take advantage of easy, straightforward start-up with dozens of built-in options.
Our continuously growing family of controllers and software platforms are all configurable within the PLUS+1 Service Tool.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Closed circuit axial piston pumps
We offer displacements from 20cc up to 280cc and a range of control options, from direct displacement control to automotive control options, to suit your specific application.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Closed circuit pump w/ gear motor (reversible
Danfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Closed circuit pump w/ piston motor (reversible)
Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Open circuit pump w/ piston motor
Danfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM).
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ gear motor (non reversing)
Danfoss offers a wide range of efficient fan drive systems.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Variable displacement open circuit pump w/ piston motor (non reversing)
Danfoss offers a wide range of efficient fan drive systems based on your unique cooling needs. we can work with you to design a number of different open circuit and closed circuit fan drive systems. Helping to solve your challenges.